IESNA:LM-63-2002
[TEST]P1647648
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-835-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 80CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21799.9
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3518.8 3292.8 3143.7 3028.4 2862.4 2790.1 2902.4 3128.3 3445.0 3815.5 4244.4 4702.5 5171.4 5692.5 6181.3 
6773.2 7195.9 7541.8 7807.8 7916.9 7881.6 7577.2 6681.0 6184.4 5901.6 5526.5 4765.5 3460.4 2281.3 1423.5 945.4 
568.8 259.8 153.7 61.5 0.0 0.0 
3518.8 3274.4 3134.5 3016.1 2853.2 2790.1 2910.0 3136.0 3454.2 3821.6 4262.8 4725.6 5188.3 5678.7 6201.3 
6767.0 7239.0 7581.8 7861.6 7975.3 7960.0 7663.3 6825.5 6292.0 6027.6 5654.1 4883.9 3572.6 2358.2 1477.3 982.3 
599.5 295.2 169.1 72.3 0.0 0.0 
3518.8 3295.9 3140.6 3039.2 2896.2 2808.6 2894.7 3096.1 3366.6 3711.0 4129.1 4571.8 5034.5 5531.1 6044.5 
6579.5 7117.5 7594.1 8035.3 8327.4 8436.5 8425.7 8055.3 7329.7 6926.9 6550.3 5793.9 4438.1 2853.2 1781.7 
1185.2 754.8 416.6 276.7 116.8 0.0 0.0 
3518.8 3306.7 3172.9 3080.7 2951.5 2860.8 2891.6 3033.0 3269.8 3557.2 3906.2 4325.9 4753.2 5206.7 5686.3 
6192.1 6756.3 7363.5 7967.6 8488.8 8890.0 9145.2 9212.8 9137.5 8931.5 8534.9 7909.2 6719.4 4364.3 2602.6 
1517.3 963.9 550.3 273.6 103.0 0.0 0.0 
3518.8 3334.3 3202.1 3117.6 3031.5 2948.5 2927.0 2997.7 3148.3 3371.2 3654.1 3978.4 4327.4 4730.2 5172.9 
5617.2 6136.8 6731.7 7401.9 8113.7 8710.1 9197.5 9578.7 9890.8 10190.5 10467.2 10602.5 10115.2 8225.9 4860.8 
2249.0 996.1 530.4 226.0 83.0 1.5 0.0 
3518.8 3374.3 3252.9 3174.5 3125.3 3073.0 3045.3 3071.5 3146.8 3286.7 3478.8 3691.0 3930.8 4218.3 4573.4 
4913.1 5331.2 5847.8 6444.2 7157.5 7883.1 8568.7 9214.4 9829.3 10576.4 11455.7 12424.2 13205.1 12868.4 10185.9 
5512.6 2153.7 750.2 364.3 118.4 3.1 0.0 
3518.8 3409.7 3306.7 3245.2 3219.0 3214.4 3220.6 3243.6 3288.2 3365.1 3492.7 3657.2 3795.5 3924.6 4118.3 
4390.4 4708.6 5105.3 5641.8 6308.9 7106.8 7930.7 8823.9 9715.5 10648.6 11821.6 13154.4 14527.1 15102.1 13626.3 
10358.1 6046.1 2132.2 767.1 289.0 26.1 0.0 
3518.8 3411.2 3311.3 3251.3 3226.7 3226.7 3239.0 3263.6 3306.7 3383.5 3514.2 3675.6 3806.3 3921.6 4106.0 
4368.9 4661.0 5057.6 5592.6 6236.7 7056.0 7901.5 8774.7 9720.1 10648.6 11817.0 13140.5 14533.3 15120.5 13677.0 
10521.0 6467.3 2230.6 787.1 302.8 27.7 0.0 
3518.8 3429.6 3363.5 3325.1 3323.6 3348.2 3394.3 3443.5 3506.5 3588.0 3734.0 3889.3 3956.9 4032.2 4192.1 
4399.7 4668.7 5062.2 5595.6 6247.4 7014.5 7892.3 8822.4 9773.9 10745.5 11855.4 13063.7 14073.7 14228.9 12800.8 
10259.7 6504.2 2631.8 668.7 290.5 40.0 0.0 
3518.8 3474.2 3451.2 3457.3 3497.3 3558.8 3621.8 3691.0 3766.3 3870.8 4010.7 4096.8 4138.3 4221.3 4356.6 
4567.2 4827.0 5286.7 5844.7 6522.6 7414.2 8361.2 9375.8 10478.0 11666.3 12940.7 14075.2 14790.0 14344.2 12605.6 
9881.5 5159.1 1638.7 599.5 261.3 72.3 0.0 
3518.8 3517.3 3537.2 3589.5 3681.7 3800.1 3916.9 4043.0 4176.7 4321.3 4491.9 4582.6 4674.8 4807.0 4993.0 
5252.8 5600.3 6027.6 6544.1 7134.4 7775.5 8491.8 9215.9 10093.7 10985.3 11856.9 12433.4 12464.1 11092.9 9114.4 
6350.4 2659.5 839.3 358.2 132.2 40.0 0.0 
3518.8 3544.9 3583.4 3655.6 3774.0 3909.3 4044.5 4181.4 4313.6 4462.7 4614.9 4676.4 4727.1 4797.8 4880.8 
4999.2 5169.8 5385.0 5661.7 5995.3 6378.1 6787.0 7239.0 7809.3 8405.8 8913.1 9125.2 8890.0 7594.1 6119.8 
4259.8 1832.4 613.4 307.5 150.7 55.3 0.0 
3518.8 3535.7 3588.0 3675.6 3800.1 3933.9 4064.5 4179.8 4278.2 4375.1 4458.1 4458.1 4419.6 4385.8 4333.5 
4287.4 4269.0 4255.1 4233.6 4199.8 4156.8 4107.6 4099.9 4192.1 4365.8 4498.0 4388.9 3877.0 2848.6 2016.9 
1266.7 650.3 376.6 218.3 124.5 49.2 0.0 
3518.8 3581.8 3651.0 3734.0 3840.1 3926.2 3981.5 4004.6 3975.4 3889.3 3744.8 3498.8 3154.5 2737.9 2235.2 
1797.1 1417.4 1171.4 1048.4 993.1 963.9 943.9 916.2 896.2 913.1 927.0 893.2 827.0 713.3 591.8 493.5 385.9 278.2 176.8 
96.8 30.7 0.0 
3518.8 3617.2 3680.2 3732.5 3775.5 3777.1 3706.3 3543.4 3271.3 2923.9 2516.5 2044.6 1618.7 1360.5 1237.5 1182.2 
1149.9 1134.5 1131.4 1131.4 1128.4 1116.1 1089.9 1051.5 1014.6 997.7 962.3 883.9 759.4 604.1 481.2 379.7 267.5 159.9 95.3 24.6 
0.0 
3518.8 3632.6 3680.2 3689.4 3655.6 3529.6 3266.7 2923.9 2525.7 2073.8 1695.6 1494.2 1411.2 1372.8 1340.5 1319.0 1315.9 
1326.7 1352.8 1382.0 1411.2 1431.2 1437.3 1412.7 1362.0 1288.2 1180.6 1059.2 911.6 714.8 516.5 344.3 229.1 153.7 79.9 15.4 0.0 
3518.8 3647.9 3667.9 3621.8 3477.3 3196.0 2822.4 2408.9 1992.3 1703.3 1597.2 1552.6 1509.6 1468.1 1432.7 1408.1 
1406.6 1442.0 1469.6 1457.3 1457.3 1458.9 1418.9 1337.4 1260.6 1192.9 1109.9 1003.8 879.3 741.0 565.7 392.0 275.2 173.7 75.3 10.8 
0.0 
3518.8 3634.1 3631.0 3529.6 3282.1 2914.7 2515.0 2107.6 1801.7 1715.6 1692.5 1657.2 1600.3 1531.1 1477.3 1445.0 
1380.5 1291.3 1282.1 1254.4 1196.0 1199.1 1206.8 1222.1 1232.9 1222.1 1199.1 1162.2 1105.3 1006.9 785.5 602.6 424.3 250.6 104.5 6.1 
0.0 
3518.8 3629.5 3604.9 3458.8 3128.3 2737.9 2302.8 1943.1 1812.4 1804.7 1792.5 1754.0 1689.5 1606.4 1521.9 1349.7 
1232.9 1156.0 1050.0 1026.9 1022.3 1037.7 1071.5 1096.1 1083.8 1056.1 1020.7 974.6 914.7 839.3 696.4 581.1 464.3 289.0 123.0 6.1 
0.0 
3518.8 3629.5 3595.7 3394.3 3036.1 2608.7 2190.6 1904.7 1869.3 1887.8 1886.2 1852.4 1786.3 1694.1 1481.9 1294.4 
1157.6 1000.8 943.9 917.7 911.6 917.7 927.0 916.2 863.9 834.7 810.1 776.3 722.5 661.0 570.3 478.1 375.1 259.8 116.8 4.6 
0.0 
3518.8 3598.7 3555.7 3366.6 2962.3 2541.1 2127.6 1893.9 1893.9 1924.7 1933.9 1907.7 1853.9 1738.6 1480.4 1271.3 
1077.6 965.4 928.5 934.7 999.2 1014.6 919.3 917.7 839.3 828.6 787.1 748.6 702.5 604.1 510.4 408.9 302.8 209.1 86.1 4.6 
0.0 
3518.8 3583.4 3544.9 3349.7 2962.3 2541.1 2127.6 1892.4 1897.0 1929.3 1938.5 1918.5 1866.2 1734.0 1485.0 1262.1 
1076.1 962.3 928.5 945.4 1034.6 1043.8 920.8 928.5 842.4 842.4 788.6 742.5 688.7 584.2 491.9 398.2 284.4 176.8 81.5 4.6 
0.0 
